CYLINDER N5 B3.25 R2.00 S6.00 IN M09, N5G-3.25X6.00-N-2.00-4-S-H-R-1-2-HA01HR-product-details

CYLINDER N5 B3.25 R2.00 S6.00 IN M09, N5G-3.25X6.00-N-2.00-4-S-H-R-1-2-HA01HR

HA01HR

Model code: N5G-3.25X6.00-N-2.00-4-S-H-R-1-2-HA01HR


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Bore Diameter3.253.25 inch
Mounting styleGHead rectangular
Rod sealHUrethane Ultra-Seal
Piston sealRCast iron rings
Port TypeSSAE port
Port SizeSAE#10SAE#10
Head Port Location1Head port location1
Cap Port Location2Cap port location 2
Cushion locationNNon-cushioned
Customer part number3925099-1
First rod end type4Female
Model Code 1N5G-3.25X6.00-N-2.00-4-S-H-R-1
Model Code 2-2-HA01HR
Net stroke length6.006.00 inch
Paint specification7632Black paint
Rod flats2 FLATS2 flats
SeriesN5N5 Series-Hydraulic 3000 psi
Stop tube IN0.00
Sub brandHYDRO-LINEHydro-Line
Test pressure PSI3000
Working pressure PSI3000