Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 6.00 | 6.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | N | Carboxylated lip type |
| Piston seal | N | Carboxylated lip type |
| Port type | N | NPTF port |
| Port size | NPTF-1.000 | NPTF-1.000 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 100-18-25-100 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | AN5C-6.00X16.00-N-2.50-2-N-N-N | |
| Model Code 2 | -1-1-HA01RK | |
| Net stroke length | 16.00 | 16.00 inch |
| Paint specification | 7632 | Black paint |
| Rod flats | 2 FLATS | 2 flats |
| Series | AN5 | AN5 Series-Pneumatic 250 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 100 | |
| Working pressure PSI | 250 |