Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 8.00 | 8.00 inch |
| Mounting style | K | No mount |
| Rod seal | X | Custom rod seal |
| Piston seal | R | Cast iron rings |
| Port type | S | SAE port |
| Port size | SAE#24 | SAE#24 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 165-5422 | |
| Extra rod projection IN | 7.25 | |
| First rod end type | 5 | Plain end |
| Model Code 1 | N5K-8.00X20.00-N-3.50-5-S-X-R- | |
| Model Code 2 | 1-1-HA03HU | |
| Net stroke length | 20.00 | 20.00 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 9.500 | |
| Product height mm | 241.300 | |
| Product length in | 39.750 | |
| Product length mm | 1009.650 | |
| Product width in | 9.500 | |
| Product width mm | 241.300 | |
| Serial Number | 302070440-01 | 302070440-01 |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |