Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA0693
CYLINDER N5 B4.00 R1.75 S23.250 IN M10
HA0693
Tools
Add to comparison
Add to comparison
HA0693
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.000
Product height mm
127.000
Product length in
36.750
Product length mm
933.450
Product width in
5.000
Product width mm
127.000
Sub brand
HYDRO-LINE
Hydro-Line