Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
N series heavy-duty tie-rod NFPA cylinders
HA084S
CYLINDER N5 B2.50 R1.75 S36.000 IN M09
HA084S
Tools
Add to comparison
Add to comparison
HA084S
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
43.250
Product length mm
1098.550
Product width in
5.375
Product width mm
136.525
Sub brand
HYDRO-LINE
Hydro-Line