Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | CS | Spherical bearing |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port Type | S | SAE port |
| Port Size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer end thread length | 1.14 | 1.14 |
| Customer end thread size | M20X1.5 | M20X1.5 |
| Extra rod projection IN | 0.47 | |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5CS-2.50X18.63-N-1.00-2M-S-H- | |
| Model Code 2 | N-1-1-HB020M | |
| Net stroke length | 18.62 | 18.62 inch |
| Paint specification | 7632 | Black paint |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 27.630 | |
| Product length mm | 701.802 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 1400 |