CYLINDER NZ B2.00 R1.00 S12.000 IN M31-product-details

CYLINDER NZ B2.00 R1.00 S12.000 IN M31

HB04A8


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Product height in3.000
Product height mm76.200
Product length in21.060
Product length mm534.924
Product width in5.130
Product width mm130.302