Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
N series heavy-duty tie-rod NFPA cylinders
HB04ND
CYLINDER N5 B2.00 R1.00 S4.300 IN M34
HB04ND
Tools
Add to comparison
Add to comparison
HB04ND
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
11.925
Product length mm
302.895
Product width in
6.250
Product width mm
158.750
Sub brand
HYDRO-LINE
Hydro-Line