Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | G | 3.25 inch |
| Mounting style | 01 | Side lug |
| Rod material | B | Case hardened |
| Port Type | 5 | NFPA Standard SAE/UN |
| Port Size | SAE#12 | SAE#12 |
| Cushion location | 2 | Cushion head 4 cap 2 |
| Customer part number | 34000D1560352 | |
| Extra rod projection | 42 | 4.13 Inch extra rod length |
| First rod end type | 5 | Small male UN thread |
| Gross stroke | 26.00 | 26.00 inch |
| Model Code 1 | NZ01GM5L56226042-HB050P | |
| Net stroke | 26.00 | |
| Paint specification | 7468_20 | Standard vickers blue alkyd enamel |
| Port location | 6 | Head 2 cap 5 |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 36.450 | |
| Product length mm | 925.830 | |
| Product width in | 7.250 | |
| Product width mm | 184.150 | |
| Proximity switch location | PE | Proximity switch head 0 cap 4 |
| Rod end flats | 2 FLATS | 2 flats |
| Seal type | L | Low friction |
| Series | NZ | NZ series-hydraulic 3000 psi |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |