Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 5.00 | 5.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | P | PolyPak |
| Piston seal | D | Low friction PolyPak |
| Port Type | T | SAE#12 port |
| Port Size | SAE#12 | SAE#12 |
| Head Port Location | 4 | Head port location 4 |
| Cap Port Location | 4 | Cap port location 3 |
| Cushion location | B | Cushioned both ends |
| First rod end type | 2 | Male, small (standard) |
| Model Code 1 | N5C-5.00X86.00-B-3.50-2-T-P-D- | |
| Model Code 2 | 4-4-HB10213 | |
| Net stroke length | 86.00 | 86.00 inch |
| Paint specification | 7632 | Black paint |
| Rod flats | 2 FLATS | 2 flats |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |