Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | J | Head square flange |
| Rod material | 17-4 STAINLESS STEEL | 17-4 Stainless steel |
| Rod seal | F | Viton PolyPak |
| Piston seal | V | Viton lip type |
| Port type | S | SAE port |
| Port size | SAE#10 | SAE#10 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Bore Diameter | 2.50 | 2.50 inch |
| Brand | DANFOSS | Danfoss |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | C | Cap cushioned |
| First rod end type | 4 | Female |
| Head Port Location | 1 | Head port location1 |
| Model Code 1 | N5JD-2.50X4.25-C-1.00-4-S-F-V- | |
| Model Code 2 | 1-1-HB1029T | |
| Mounting style | J | Head square flange |
| Net stroke length | 4.25 | 4.25 inch |
| Paint specification | 7632 | Black paint |
| Piston seal | V | Viton lip type |
| Port size | SAE#10 | SAE#10 |
| Port type | S | SAE port |
| Rod flats | 2 FLATS | 2 flats |
| Rod material | 17-4 STAINLESS STEEL | 17-4 Stainless steel |
| Rod seal | F | Viton PolyPak |
| Second rod end type | 4 | Female |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure psi | 3000 |