Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
N series heavy-duty tie-rod NFPA cylinders
HB102EB
CYLINDER N5 B6.00 R3.50 S46.000 IN M11
HB102EB
Tools
Add to comparison
Add to comparison
HB102EB
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.500
Product height mm
165.100
Product length in
54.800
Product length mm
1391.920
Product width in
6.500
Product width mm
165.100
Sub brand
HYDRO-LINE
Hydro-Line