Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | G | Head rectangular |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | R | Cast iron rings |
| Port type | X | Custom port |
| Port size | SAE#10 | SAE#10 |
| Head Port Location | 2 | Head port location 2 |
| Cap Port Location | 5 | Cap port location 5 |
| Cushion location | N | Non-cushioned |
| Extra rod projection IN | 6.88 | |
| First rod end type | 10 | Male, for rod end coupling |
| Model Code 1 | N5G-2.50X6.13-N-1.75-10-X-H-R- | |
| Model Code 2 | 2-5-HB102GZ | |
| Net stroke length | 6.13 | 6.13 inch |
| Paint specification | 7632 | Black paint |
| Series | N5 | N5 Series-Hydraulic 3000 psi |
| Stop tube IN | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure PSI | 3000 | |
| Working pressure PSI | 3000 |