Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
N series heavy-duty tie-rod NFPA cylinders
HB102WD
CYLINDER LAN5 B2.50 R1.00 S28.625 IN M12
HB102WD
Tools
Add to comparison
Add to comparison
HB102WD
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
33.690
Product length mm
855.726
Product width in
4.630
Product width mm
117.602
Sub brand
HYDRO-LINE
Hydro-Line