NZ17DH5N7KA480PW-HB103TB
HB103TB
ToolsHB103TB Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Bore Diameter | 2.00 inch |
| Mounting style | Head trunnion |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 52.900 |
| Product length mm | 1343.660 |
| Product width in | 4.100 |
| Product width mm | 104.140 |