NZ10HM5N7MA03700-HB103V2
HB103V2
ToolsHB103V2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Bore Diameter | 4.00 inch |
| Mounting style | Cap fixed clevis |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 9.430 |
| Product length mm | 239.522 |
| Product width in | 4.500 |
| Product width mm | 114.300 |