Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Bore Diameter | 2.50 inch |
| Mounting style | Head rectangular flange |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 10.870 |
| Product length mm | 276.098 |
| Product width in | 4.630 |
| Product width mm | 117.602 |