NZ09DH6L7WA019PK-HB1042R
HB1042R
ToolsHB1042R Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Bore Diameter | 2.00 inch |
| Mounting style | Head rectangle |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 6.460 |
| Product length mm | 164.084 |
| Product width in | 4.100 |
| Product width mm | 104.140 |