NZ01EE5N1K448000
NZ01EE5N1K448000
ToolsNZ01EE5N1K448000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 55.280 |
| Product length mm | 1404.112 |
| Product width in | 6.250 |
| Product width mm | 158.750 |