Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 4.00 inch |
| Mounting style | 10 | Cap fixed clevis |
| Bore Diameter | H | 4.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Gross stroke | 11.00 | 11.00 inch |
| Mounting style | 10 | Cap fixed clevis |