Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore Diameter | L | 6.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Mounting style | 10 | Cap fixed clevis |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 14.675 | |
| Product length mm | 372.745 | |
| Product width in | 6.500 | |
| Product width mm | 165.100 |
