Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
N series heavy-duty tie-rod NFPA cylinders
NZ10NV5T7RA02F00
8.00 BORE X 3.50 ROD X 2.938 IN STROKE
NZ10NV5T7RA02F00
Tools
Add to comparison
Add to comparison
NZ10NV5T7RA02F00
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
8.500
Product height mm
215.900
Product length in
10.230
Product length mm
259.842
Product width in
8.500
Product width mm
215.900