Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore diameter | G | 3.25 inch |
| Mounting style | 09 | Head rectangle |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 9.730 | |
| Product length mm | 247.142 | |
| Product width in | 7.130 | |
| Product width mm | 181.102 |