CYLINDER RE B2.00 R0.63 S6.000 IN M22, CYL-F-RE---ID-IC-G2-00060-S-B-NN-113-11-B33-XXXX-XXX-X-0000-product-details

CYLINDER RE B2.00 R0.63 S6.000 IN M22, CYL-F-RE---ID-IC-G2-00060-S-B-NN-113-11-B33-XXXX-XXX-X-0000

12049528

Model code: CYL-F-RE---ID-IC-G2-00060-S-B-NN-113-11-B33-XXXX-XXX-X-0000-X0000-X-2-X-P-XX-00000-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Bore DiameterD2.00 inch
Mounting styleG2TE series-Head extended tie rod mount
Bore DiameterD2.00 inch
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-RE---ID-IC-G2-00060-S-B-
Model Code 2NN-113-11-B33-XXXX-XXX-X-0000
Model Code 3-X0000-X-2-X-P-XX-00000-XXXXX
Mounting styleG2TE series-Head extended tie rod mount
SeriesRERE series- Pneumatic 250 Psi