Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 6.00 | 6.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | V | Viton lip type |
| Piston seal | X | Custom piston seal |
| Port Type | X | Custom port |
| Head Port Location | 3 | Head port location 3 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | C | Cap cushioned |
| Customer part number | 136-1042-E | |
| Extra rod projection | 2.50 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5C-6.00X33.00-C-3.50-2M-X-V- | |
| Model Code 2 | X-3-1-HA003J | |
| Net stroke length | 33.00 | 33.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 44.500 | |
| Product length mm | 1130.300 | |
| Product width in | 6.500 | |
| Product width mm | 165.100 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 1P136-1042-3 | 1P136-1042-3 |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 750 | |
| Working pressure | 750 |