CYLINDER LR5 B4.00 R1.00 S3.00 IN M07, LR5FRD-4.00X3.00-N-1.00-2-N-V-V-2-2-HA006V-product-details

CYLINDER LR5 B4.00 R1.00 S3.00 IN M07, LR5FRD-4.00X3.00-N-1.00-2-N-V-V-2-2-HA006V

HA006V

Model code: LR5FRD-4.00X3.00-N-1.00-2-N-V-V-2-2-HA006V


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Bore Diameter4.004.00 inch
Mounting styleFHead rectangular flange
Rod sealVViton lip type
Piston sealVViton lip type
Port TypeNNPTF port
Port SizeNPTF-0.500NPTF-0.500
Head Port Location2Head port location 2
Cap Port Location2Cap port location 2
Cushion locationNNon-cushioned
Customer part number5476243
Double rod endYESDouble rod end
First rod end type2Male, small (standard)
Head air bleedsHEAD BLEEDER LOCATION 1Head bleeder location1
Model Code 1LR5FRD-4.00X3.00-N-1.00-2-N-V-
Model Code 2V-2-2-HA006V
Net stroke length3.003.00 inch
Paint specification7632Black flat enamel
Product height in4.500
Product height mm114.300
Product length in11.625
Product length mm295.275
Product width in6.250
Product width mm158.750
Rod flats2 FLATS2 flats
Second rod end type4Female
SeriesLR5Pre lubricated pneumatic series- 250 Psi
Stop tube0.00
Sub brandHYDRO-LINEHydro-Line
Test pressure100
Working pressure250