Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 6.00 | 6.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | N | Nitrile lip type |
| Piston seal | N | Carboxylated lip type |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.750 | NPTF-0.750 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 100-18-25-425 | |
| Extra rod projection | 20.13 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | LR5C-6.00X6.00-N-1.38-2-N-N-N- | |
| Model Code 2 | 1-1-HA0097 | |
| Net stroke length | 6.00 | 6.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 6.500 | |
| Product height mm | 165.100 | |
| Product length in | 15.750 | |
| Product length mm | 400.050 | |
| Product width in | 6.500 | |
| Product width mm | 165.100 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 196120796-1 | 196120796-1 |
| Series | LR5 | Pre lubricated pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |