Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
R series medium-duty tie-rod NFPA cylinders
HA00C9
CYLINDER LR5 B6.00 R1.38 S34.000 IN M15
HA00C9
Tools
Add to comparison
Add to comparison
HA00C9
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.500
Product height mm
190.500
Product length in
42.680
Product length mm
1084.072
Product width in
10.250
Product width mm
260.350
Sub brand
HYDRO-LINE
Hydro-Line