Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 10.00 | 10.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | V | Viton lip type |
| Piston seal | V | Viton lip type |
| Port Type | N | NPTF port |
| Port Size | NPTF-1.000 | NPTF-1.000 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer part number | 100-18-25-981 | |
| First rod end type | 1 | Male, large |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | R5C-10.00X18.00-B-1.75-2-N-V-V | |
| Model Code 2 | -1-1-HA00P3 | |
| Net stroke length | 18.00 | 18.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 10.625 | |
| Product height mm | 269.875 | |
| Product length in | 31.380 | |
| Product length mm | 797.052 | |
| Product width in | 10.625 | |
| Product width mm | 269.875 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 100122020-3 | 100122020-3 |
| Series | R5 | Pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |