Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 4.00 | 4.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | V | Viton lip type |
| Piston seal | V | Viton lip type |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Customer part number | 100-18-25-520 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | LR5C-4.00X11.50-B-1.00-2-N-V-V | |
| Model Code 2 | -1-1-HA01V3 | |
| Net stroke length | 11.50 | 11.50 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 19.750 | |
| Product length mm | 501.650 | |
| Product width in | 4.500 | |
| Product width mm | 114.300 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | LR5 | Pre lubricated pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |