Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 5.00 | 5.00 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port Type | S | SAE port |
| Port Size | SAE#10 | SAE#10 |
| Head Port Location | 4 | Head port location 4 |
| Cap Port Location | 4 | Cap port location 4 |
| Cushion location | N | Non-cushioned |
| Customer part number | 01332-000195 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5F-5.00X2.00-N-1.38-1-S-H-N- | |
| Model Code 2 | 4-4-HA0309 | |
| Net stroke length | 2.00 | 2.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 5.500 | |
| Product height mm | 139.700 | |
| Product length in | 9.438 | |
| Product length mm | 239.712 | |
| Product width in | 7.625 | |
| Product width mm | 193.675 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 750 | |
| Working pressure | 750 |