Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 8.00 | 8.00 inch |
| Mounting style | L | Both ends extended tie rod |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port Type | S | SAE port |
| Port Size | SAE#10 | SAE#10 |
| Head Port Location | 3 | Head port location 3 |
| Cap Port Location | 3 | Cap port location 3 |
| Cushion location | N | Non-cushioned |
| Customer part number | R576930017 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | LR5BL-8.00X10.00-N-1.38-1M-S-X | |
| Model Code 2 | -X-3-3-HA046A | |
| Net stroke length | 10.00 | 10.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 8.500 | |
| Product height mm | 215.900 | |
| Product length in | 41.000 | |
| Product length mm | 1041.400 | |
| Product width in | 8.500 | |
| Product width mm | 215.900 | |
| Rod flats | NO FLATS | no flats |
| Serial Number | 302050397-1 | 302050397-1 |
| Series | LR5 | Pre lubricated pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |