Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | V | Viton lip type |
| Piston seal | V | Viton lip type |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Customer part number | 310058 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | R5F-3.25X4.00-N-1.00-2-N-V-V-1 | |
| Model Code 2 | -1-HA0747 | |
| Net stroke length | 4.00 | 4.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 11.130 | |
| Product length mm | 282.702 | |
| Product width in | 5.500 | |
| Product width mm | 139.700 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | R5 | Pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |