Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | M | Head extended tie rod |
| Rod seal | V | Viton lip type |
| Piston seal | V | Viton lip type |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | B | Cushioned both ends |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | R5M-3.25X12.00-B-1.00-5M-N-V-V | |
| Model Code 2 | -1-1-HA0AEN | |
| Net stroke length | 12.00 | 12.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 20.130 | |
| Product length mm | 511.302 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 | |
| Rod flats | 2 FLATS | 2 flats |
| Serial Number | 193100710-002 | 193100710-002 |
| Series | R5 | Pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |