Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
R series medium-duty tie-rod NFPA cylinders
HA0B6S
CYLINDER R5 B2.50 R1.00 S6.000 IN M10
HA0B6S
Tools
Add to comparison
Add to comparison
HA0B6S
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
12.250
Product length mm
311.150
Product width in
3.000
Product width mm
76.200
Sub brand
HYDRO-LINE
Hydro-Line