Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 3.25 | 3.25 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | X | Custom rod seal |
| Piston seal | X | Custom piston seal |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Head Port Location | 4 | Head port location 4 |
| Cap Port Location | 4 | Cap port location 4 |
| Cushion location | N | Non-cushioned |
| Customer part number | 5473314 | |
| Double rod end | YES | Double rod end |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5FRD-3.25X4.00-N-1.00-2-N-X- | |
| Model Code 2 | X-4-4-HA0FSW | |
| Net stroke length | 4.00 | 4.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 3.750 | |
| Product height mm | 95.250 | |
| Product length in | 11.125 | |
| Product length mm | 282.575 | |
| Product width in | 5.500 | |
| Product width mm | 139.700 | |
| Rod flats | 2 FLATS | 2 flats |
| Second rod end type | 4 | Female |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 1500 | |
| Working pressure | 1500 |