Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Vickers by Danfoss | |
| Bore Diameter | 3.25 inch | |
| Mounting style | Custom mount | |
| Rod material | Non case hardened | |
| Port Type | SAE/UN O-ring | |
| Port Size | SAE#10 | |
| Cushion location | Non cushioned | |
| Customer part number | 10787789 | |
| First rod end type | Custom rod end | |
| Gross stroke | 3.00 inch | |
| Model Code 1 | REXXGEXN3RA030S3-HB00AW | |
| Paint specification | Black flat enamel | |
| Port location | Head 2 cap 2 | |
| Rod end flats | 2 flats | |
| Seal type | Normal | |
| Series | RE series cylinders | |
| Stop tube | Stop tube 2.25 inch | |
| Test pressure PSI | 100 | |
| Working pressure psi | 250.00 | |
| Working stroke | 0.75 |