Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | C | Cap clevis |
| Rod seal | H | Urethane Ultra-Seal |
| Piston seal | N | Carboxylated lip type |
| Port Type | S | SAE port |
| Port Size | SAE#8 | SAE#8 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | C | Cap cushioned |
| Customer part number | PHC0030 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5C-2.00X18.00-C-1.38-2-S-H-N | |
| Model Code 2 | -1-1-HB00SF | |
| Net stroke length | 18.00 | 18.00 inch |
| Paint specification | 6001143 | Dura plate epoxy |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 24.625 | |
| Product length mm | 625.475 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 1500 | |
| Working pressure | 1500 |