Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.50 | 2.50 inch |
| Mounting style | F | Head rectangular flange |
| Rod seal | V | Viton lip type |
| Piston seal | V | Viton lip type |
| Port Type | N | NPTF port |
| Port Size | NPTF-0.375 | NPTF-0.375 |
| Head Port Location | 1 | Head port location1 |
| Cap Port Location | 1 | Cap port location 1 |
| Cushion location | N | Non-cushioned |
| Double rod end | YES | Double rod end |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5FD-2.50X2.00-N-0.63-2-N-V-V | |
| Model Code 2 | -1-1-HB028Y | |
| Net stroke length | 2.00 | 2.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 7.813 | |
| Product length mm | 198.438 | |
| Product width in | 4.625 | |
| Product width mm | 117.475 | |
| Rod flats | 2 FLATS | 2 flats |
| Second rod end type | 2 | Male, small (standard) |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 1000 | |
| Working pressure | 1000 |