Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
R series medium-duty tie-rod NFPA cylinders
HB02DM
CYLINDER LR5 B8.00 R2.50 S66.00 IN M01
HB02DM
Tools
Add to comparison
Add to comparison
HB02DM
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.500
Product height mm
215.900
Product length in
75.800
Product length mm
1925.320
Product width in
11.250
Product width mm
285.750
Sub brand
HYDRO-LINE
Hydro-Line