Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore Diameter | 2.00 | 2.00 inch |
| Mounting style | CS | Spherical bearing |
| Rod seal | V | Viton lip type |
| Piston seal | V | Viton lip type |
| Port type | S | SAE port |
| Port size | SAE#6 | SAE#6 |
| Head Port Location | 3 | Head port location 3 |
| Cap Port Location | 3 | Cap port location 3 |
| Bore Diameter | 2.00 | 2.00 inch |
| Brand | DANFOSS | Danfoss |
| Cap Port Location | 3 | Cap port location 3 |
| Cushion location | N | Non-cushioned |
| Extra rod projection | 3.88 | |
| First rod end type | 4 | Female |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Head Port Location | 3 | Head port location 3 |
| Model Code 1 | R5CS-2.00X6.00-N-0.63-4-S-V-V- | |
| Model Code 2 | 3-3-HB02W2 | |
| Mounting style | CS | Spherical bearing |
| Net stroke length | 6.00 | 6.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Piston seal | V | Viton lip type |
| Port size | SAE#6 | SAE#6 |
| Port type | S | SAE port |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 12.250 | |
| Product length mm | 311.150 | |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Rod flats | 2 FLATS | 2 flats |
| Rod seal | V | Viton lip type |
| Series | LR5 | Pre lubricated pneumatic series- 250 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 100 | |
| Working pressure | 250 |