Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | H | 4.00 inch |
| Mounting style | 08 | Head square flange |
| Rod material | A | Non case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | A | Non cushioned |
| Customer end thread length | 2.25 | 2.25 |
| Customer part number | 915233C1 | |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | X | Custom rod end |
| Gross stroke | 2.70 | 2.70 inch |
| Model Code 1 | RF08HEXT1KA02B00-HB03TM | |
| Paint specification | 9295 | Anchor grey |
| Port location | K | Head 1 cap 1 |
| Product height in | 6.250 | |
| Product height mm | 158.750 | |
| Product length in | 11.438 | |
| Product length mm | 290.512 | |
| Product width in | 6.250 | |
| Product width mm | 158.750 | |
| Rod end flats | 2 | 2 flats |
| Seal type | T | High temperature |
| Series | RF | RF series- Hydraulic 1000 Psi |
| Test pressure PSI | 1000 | |
| Working pressure PSI | 1000 | |
| Working stroke | 2.70 |