Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | G | 3.25 inch |
| Mounting style | XX | Custom mount |
| Rod material | A | Non case hardened |
| Port Type | 1 | Standard NPTF |
| Port Size | NPTF-0.500 | NPTF-0.500 |
| Cushion location | A | Non cushioned |
| Customer part number | A41621 | |
| Extra rod projection | 00 | No extra rod projection |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 2.00 | 2.00 inch |
| Model Code 1 | RFXXGE2N1KA02000-HB100NK | |
| Paint specification | 7632 | Black flat enamel |
| Port location | K | Head 1 cap 1 |
| Rod end flats | 2 | 2 flats |
| Seal type | N | Normal |
| Series | RF | RF series- Hydraulic 1000 Psi |
| Test pressure PSI | 1500 | |
| Working pressure PSI | 1500 | |
| Working stroke | 2.00 |