Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Bore diameter | 2.00 | 2.00 inch |
| Mounting style | U | Head trunnion |
| Rod seal | N | Nitrile lip type |
| Piston seal | N | Carboxylated lip type |
| Port type | X | Custom port |
| Port size | SAE#6 | SAE#6 |
| Head port location | 1 | Head port location1 |
| Cap port location | X | Custom cap port location |
| Cushion location | N | Non-cushioned |
| Extra rod projection | 1.13 | |
| First rod end type | 2 | Male, small (standard) |
| Head air bleeds | HEAD BLEEDER LOCATION 1 | Head bleeder location1 |
| Model Code 1 | HR5U-2.00X14.00-N-1.38-1-X-N-N | |
| Model Code 2 | -1-X-HB10197 | |
| Net stroke length | 14.00 | 14.00 inch |
| Paint specification | 7632 | Black flat enamel |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 19.688 | |
| Product length mm | 500.075 | |
| Product width in | 4.500 | |
| Product width mm | 114.300 | |
| Rod flats | 2 FLATS | 2 flats |
| Series | HR5 | Hydraulic series- 1000 Psi |
| Stop tube | 0.00 | |
| Sub brand | HYDRO-LINE | Hydro-Line |
| Test pressure | 1500 | |
| Working pressure | 1500 |