Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bore Diameter | G | 3.25 inch |
| Mounting style | 12 | Cap rectangular flange |
| Rod material | RS | Stainless Steel 17-4 |
| Port Type | 3 | SAE/UN O-ring |
| Port Size | SAE#10 | SAE#10 |
| Air bleeder | HK | Air bleeder head 1 cap 1 |
| Cushion location | A | Non cushioned |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 3.69 | 3.69 inch |
| Model Code 1 | RF12GH2N3WA03BPR-HB10328 | |
| Paint specification | 6000108 | Gray 2 part epoxy |
| Port location | W | Head 3 cap 3 |
| Proximity switch location | PR | Proximity switch head 2 cap 2 |
| Rod end flats | 2 | 2 flats |
| Seal type | N | Normal |
| Series | RF | RF series- Hydraulic 1000 Psi |
| Test pressure PSI | 1500 | |
| Working pressure PSI | 1500 | |
| Working stroke | 3.69 |