Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Hydraulic cylinders
R series medium-duty tie-rod NFPA cylinders
SXH00129
LA5F-3.25X2.00-N-1.38-5- N-N-S-1-1
SXH00129
Tools
Add to comparison
Add to comparison
SXH00129
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.250
Product height mm
82.550
Product length in
9.130
Product length mm
231.902
Product width in
5.500
Product width mm
139.700
Sub brand
HYDRO-LINE
Hydro-Line