L series pneumatic light-duty cylinders-product-category

L series pneumatic light-duty cylinders

Danfoss pneumatic tie-rod light-duty L series cylinders are ideal for manufacturing, processing, and other low-pressure applications. Our VP/Q6 series cylinders feature high-strength aluminum alloy tubing that is clear anodized on the outside and hard anodized on the inside to create a smooth, corrosion-resistant surface. Our VN/NQ6 series cylinders have durable bodies made from stainless steel.

Features and benefits

  • Great value
  • Compact and adaptable
  • The linear and radial float of the cushion seals ensures precise alignment
  • Cushions provide exceptionally fast stroke reversal
  • Urethane wiper seal
  • High-strength anodized aluminum alloy or stainless steel
  • Six unique light-duty models in a range of bore sizes and stroke lengths

 

Applications

  • Packaging
  • Food processing
  • Bottling
  • Auto assembly
  • Commercial laundry
  • Material handling