L series pneumatic light-duty cylinders
Danfoss pneumatic tie-rod light-duty L series cylinders are ideal for manufacturing, processing, and other low-pressure applications. Our VP/Q6 series cylinders feature high-strength aluminum alloy tubing that is clear anodized on the outside and hard anodized on the inside to create a smooth, corrosion-resistant surface. Our VN/NQ6 series cylinders have durable bodies made from stainless steel.
Features and benefits
- Great value
- Compact and adaptable
- The linear and radial float of the cushion seals ensures precise alignment
- Cushions provide exceptionally fast stroke reversal
- Urethane wiper seal
- High-strength anodized aluminum alloy or stainless steel
- Six unique light-duty models in a range of bore sizes and stroke lengths
Applications
- Packaging
- Food processing
- Bottling
- Auto assembly
- Commercial laundry
- Material handling