Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic light duty application |
Bore diameter | 4 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushions | Cushioned both ends |
Feature | Advanced design featuresLightweight but strongBuilt to last |
Model Code | Q6J-4.00X36.00-B-1.00-2-N-N-N-1-1 |
Mounting style | Head Square flange |
Net Stroke Length | 36 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 6.2 in |
Product Length/Depth | 42 in |
Product Type | Tie-Rod |
Product Volume | 1562.4 in³ |
Product Width | 6 in |
Reciprocating | Yes |
Rod 1 Diameter | 1 in |
Rod End Style 1 | Intermediate Male UN thread |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | Hydro-Line |
Trade Name | Q6 Series |
Working pressure - max | 250 Psi |