Product specifications
Characteristic | Value |
---|---|
Application | Pneumatic light duty application |
Bore diameter | 1.5 in |
Brand | Danfoss |
Construction type | Tie Rod |
Cushions | Cushioned both ends |
Feature | Advanced design featuresLightweight but strongBuilt to last |
Model Code | Q6B-1.50X23.00-B-0.63-2- N-N-N-1-1 |
Mounting style | Side Tapped |
Net Stroke Length | 23 in |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 2 in |
Product Length/Depth | 28.3 in |
Product Type | Tie-Rod |
Product Volume | 113.2 in³ |
Product Width | 2 in |
Rod 1 Diameter | .63 in |
Rod End Style 1 | Intermediate Male UN thread |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | Hydro-Line |
Trade Name | Q6 Series |
Working pressure - max | 250 Psi |